[Hook and Loop Type] Disk Paper EA162KT-180A【10 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KT-180A

【Product Specifications】
・Dia.-75mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#180
・Qty. per unit…10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA162KT-180A

Part Number
EA162KT-180A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162KT-180A in the [Hook and Loop Type] Disk Paper EA162KT-180A series.

Additional Products in this Category

Tech Support