C Ring For Impact Socket EA164-3【10 Pieces Per Package】

C Ring For Impact Socket EA164-3

【Product Specifications】
・With separator
・Opening…9.5 (3/8)
・Socket size…≦12

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA164-3

Part Number
EA164-3
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA164-3 in the C Ring For Impact Socket EA164-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support