Hex Bit Socket Spare Bit EA164EH-110 (EA164EH-110) (Part Numbers)

Hex Bit Socket Spare Bit EA164EH-110

【Product Specifications】
・For EA164EH-10 Spare Bit For Torx Socket
・Full length …40mm
・Across Flats(Mm) …10

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA164EH-110

Part Number
EA164EH-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA164EH-110 in the Hex Bit Socket Spare Bit EA164EH-110 series.

Additional Products in this Category

Tech Support