• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Hex Bit Socket Spare Bit EA164EH-112 (EA164EH-112) (Part Numbers)

Hex Bit Socket Spare Bit EA164EH-112

【Product Specifications】
・For EA164EH-12 Spare Bit For Torx Socket
・Full length …40mm
・Across Flats(Mm) …12

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA164EH-112

Part Number
EA164EH-112
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA164EH-112 in the Hex Bit Socket Spare Bit EA164EH-112 series.

Additional Products in this Category

Tech Support