Spare Blade (For EA203H・2 pcs) EA203H-1【2 Pieces Per Package】

Spare Blade (For EA203H・2 pcs) EA203H-1

【Product Specifications】
・Overall length-132mm
・Weight-240g
・Cutting capacity-Stainless steel flexible pipe for gas: nominal 8A to 20A
・Specification…Spare wheel (2 pcs)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA203H-1

Part Number
EA203H-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA203H-1 in the Spare Blade (For EA203H・2 pcs) EA203H-1 series.

Additional Products in this Category

Tech Support