PE Pipe Cutter EA205PE-3

PE Pipe Cutter EA205PE-3

【Product Specifications】
・Quik at work
・For PVC, PE pipes
・Cutting capacity…1.1/2 to 4(50 to 110mm)

Part Number

Configured Part Number is shown.

EA205PE-3

Part Number
EA205PE-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA205PE-3 in the PE Pipe Cutter EA205PE-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support