Outer Circumference Deburring Tool EA207VF-50

Outer Circumference Deburring Tool EA207VF-50

【Product Specifications】
・Full length-150mm
・This tool allows easy deburring of the outer circumference of a round bar or pipe.
・Specs…Body (with a blade)
・Operating range…4 to 18mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA207VF-50

Part Number
EA207VF-50
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA207VF-50 in the Outer Circumference Deburring Tool EA207VF-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support