Expander Head EA208-12H

Expander Head EA208-12H

【Product Specifications】
・Specific to EA208, 208BS, 208H, 208HA, (old model)208E
・Compatible copper tube OD (Refrigerant tube nominal diameter) mm…1.1/4
・Compatible copper tube OD (Refrigerant tube nominal diameter) mm…31.75

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA208-12H

Part Number
EA208-12H
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA208-12H in the Expander Head EA208-12H series.

Additional Products in this Category

Tech Support