Bar Swaging Tool Set EA212C

Bar Swaging Tool Set EA212C

【Product Specifications】
・Full length-93 to 124mm
・Compatible copper tube OD-1/4, 3/8, 1/2, 5/8, 3/4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA212C

Part Number
EA212C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA212C in the Bar Swaging Tool Set EA212C series.

Additional Products in this Category

Tech Support