[Hex] Air Conditioner Valve Ratchet Wrench EA213H-45

[Hex] Air Conditioner Valve Ratchet Wrench EA213H-45

【Product Specifications】
・Full length-105mm
・Hex bit-4 x 5mm (for opening-closing of air conditioner valve)
・Bit-(-)5mm x (+)#2
・Bit length-64mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA213H-45

Part Number
EA213H-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA213H-45 in the [Hex] Air Conditioner Valve Ratchet Wrench EA213H-45 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support