4-Size Valve Key Wrench EA213L

4-Size Valve Key Wrench EA213L

【Product Specifications】
・Full length-140mm
・Square dim.-3/16 x 1/4, 5/16 x 3/8
・Steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA213L

Part Number
EA213L
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA213L in the 4-Size Valve Key Wrench EA213L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support