Lever Type Bender EA215A-4

Lever Type Bender EA215A-4

【Product Specifications】
・Copper tube OD…1/2 (12.7mm)
・Full length…465mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA215A-4

Part Number
EA215A-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA215A-4 in the Lever Type Bender EA215A-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support