Aluminum Bender Case EA215CS

Aluminum Bender Case EA215CS

【Product Specifications】
・Dim. (ID)-900 x 250 x 130mm
・Weight-5.8kg
・Hard urethane lining
・The bender shown in the photo is not included.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA215CS

Part Number
EA215CS
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA215CS in the Aluminum Bender Case EA215CS series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support