Lever Type Bender (Metric Size.) EA215M-8

Lever Type Bender (Metric Size.) EA215M-8

【Product Specifications】
・For hot water piping
・Copper tube OD…8mm
・Full length…260mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA215M-8

Part Number
EA215M-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA215M-8 in the Lever Type Bender (Metric Size.) EA215M-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support