Soldering Iron [Gas Type] EA304ZN

Soldering Iron [Gas Type] EA304ZN

【Product Specifications】
・Can be used as a soldering iron and heat tool.
・Automatic ignition
・Highest temperature-Soldering iron: 500℃, Heat tool: 600℃(temperature adjustable)
・Gas capacity-28ml
・Burning time-About 120 min.
・Full length-222mm (without tip)
・Gas used-Butane gas (separately sold) (EA916WR-10A)
・Standard tip-3.3mm chisel tip (EA304ZN-2), 5.7mm hot air tip (EA304ZN-52), 13mm shrink attachment (EA304ZN-55)
・Tip for replacement-EA304ZN-1 to -55

Part Number

Configured Part Number is shown.

EA304ZN

Part Number
EA304ZN
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304ZN in the Soldering Iron [Gas Type] EA304ZN series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support