[18Pcs] Electric Work Tool Set EA33

[18Pcs] Electric Work Tool Set EA33

【Product Specifications】
・EA505K-450 Tool box with inner trayDim.-450(W) x 243(D) x 210(H)mm, Plastic
・Weight-4.6kg
・EA354K-1 Kevlar gloves
・EA530A-8 Adjustable wrench-200mm
・EA534NB Side cutting pliers-175mm
・EA536-150 HD nippers-150mm
・EA537N Longnose pliers-150mm
・EA538B Crimping pliers
・EA557A-100 (+)Screwdriver
・EA557B-100 (-)Screwdriver
・EA575Y Edge-cutting hammer-Dia. 24mm
・EA580F Wire stripper
・EA582E Hacksaw
・EA599BB Wood hand saw
・EA589 Cutter knife
・EA640GA-5 Knife
・EA707D-24 Digital multi-meter
・EA707DC-6 Pocket-size voltage detector
・EA720GA-3 Tape measure with inside dim
・EA721JM-230 Level gauge-230mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA33

Part Number
EA33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA33 in the [18Pcs] Electric Work Tool Set EA33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support