Underwater Pump EA345JC-50

Underwater Pump EA345JC-50

【Product Specifications】
・Drain water in civil and construction works
・Aperture-25mm
・Power supply-100VAC
・Output-100W
・Weight-4kg
・Dim.-Dia. 142 x 238(H)mm
・Max delivery-80L/min
・Hz…50Hz
・Max lift height…4.9m

Part Number

Configured Part Number is shown.

EA345JC-50

Part Number
EA345JC-50
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA345JC-50 in the Underwater Pump EA345JC-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support