Portable TRISTND Chain Vise EA348A

Portable TRISTND Chain Vise EA348A

【Product Specifications】
・Weight-20.7kg
・Cast-iron
・Pipe capacity-1/8" to 6"(φ10.5 to 165.2mm)
・With screws
・Enabled to fix a deformed object other than pipes quickly with a chain.

Part Number

Configured Part Number is shown.

EA348A

Part Number
EA348A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA348A in the Portable TRISTND Chain Vise EA348A series.

Additional Products in this Category

Tech Support