• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

[Dry Type] Sand Paper Roll EA366FA-60 (EA366FA-60) (Part Numbers)

[Dry Type] Sand Paper Roll EA366FA-60

【Product Specifications】
・Dim.-75mm x 15m
・Sand paper roll for dry sanding
・Hook & Loop type
・This product can be used with EA162KK (air sander) (P.874) and EA366F (hand file).
・Grits…#60

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA366FA-60

Part Number
EA366FA-60
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366FA-60 in the [Dry Type] Sand Paper Roll EA366FA-60 series.

Additional Products in this Category

Tech Support