[Dry Type] Sand Paper Roll EA366FA-80 (EA366FA-80) (Part Numbers)

[Dry Type] Sand Paper Roll EA366FA-80

【Product Specifications】
・Dim.-75mm x 15m
・Sand paper roll for dry sanding
・Hook & Loop type
・This product can be used with EA162KK (air sander) (P.874) and EA366F (hand file).
・Grits…#80

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA366FA-80

Part Number
EA366FA-80
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366FA-80 in the [Dry Type] Sand Paper Roll EA366FA-80 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support