[Wet & Dry Type] Sand Paper Roll EA366FB-150 (EA366FB-150) (Part Numbers)

[Wet & Dry Type] Sand Paper Roll EA366FB-150

【Product Specifications】
・Dim.-75mm x 15m
・Sand paper roll for both dry and wet uses
・Hook & Loop type
・This product can be used with EA162KK (air sander) (P.874) and EA366F (hand file).
・Grits…#150

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA366FB-150

Part Number
EA366FB-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366FB-150 in the [Wet & Dry Type] Sand Paper Roll EA366FB-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support