• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

[Wet & Dry Type] Sand Paper Roll EA366FB-180 (EA366FB-180) (Part Numbers)

[Wet & Dry Type] Sand Paper Roll EA366FB-180

【Product Specifications】
・Dim.-75mm x 15m
・Sand paper roll for both dry and wet uses
・Hook & Loop type
・This product can be used with EA162KK (air sander) (P.874) and EA366F (hand file).
・Grits…#180

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA366FB-180

Part Number
EA366FB-180
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366FB-180 in the [Wet & Dry Type] Sand Paper Roll EA366FB-180 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support