[Steel] Base Shim EA440XE-0.1

[Steel] Base Shim EA440XE-0.1

【Product Specifications】
・Material-Steel
・For motor base
・Width…53
・FluteWidth…14
・Slotdepth…27
・T…0.1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA440XE-0.1

Part Number
EA440XE-0.1
Part NumberVolume DiscountDays to Ship RoHS

4 Days or more

10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440XE-0.1 in the [Steel] Base Shim EA440XE-0.1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support