[Stainless Steel] Base Shim EA440YA-0.05

[Stainless Steel] Base Shim EA440YA-0.05

【Product Specifications】
・Material-Stainless steel (SUS304)
・For motor base
・W…20
・Flute W…9
・Slot D…10
・T…0.05

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA440YA-0.05

Part Number
EA440YA-0.05
Part NumberVolume DiscountDays to Ship RoHS

4 Days or more

10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440YA-0.05 in the [Stainless Steel] Base Shim EA440YA-0.05 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support