[Stainless Steel] Base Shim EA440YB-0.2

[Stainless Steel] Base Shim EA440YB-0.2

【Product Specifications】
・Material-Stainless steel (SUS304)
・For motor base
・W…30
・Flute W…13
・Slot D…15
・T…0.2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA440YB-0.2

Part Number
EA440YB-0.2
Part NumberVolume DiscountDays to Ship RoHS

4 Days or more

10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440YB-0.2 in the [Stainless Steel] Base Shim EA440YB-0.2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support