Tag EA475HZ-8

Tag EA475HZ-8

【Product Specifications】
・Material-Resin, wire
・Dim.-120 x 60mm
・Wire length-100mm
・Writable with oil-based marker
・This is a waterproof type and can be used regardless of the place and weather.
・Color…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA475HZ-8

Part Number
EA475HZ-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475HZ-8 in the Tag EA475HZ-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support