Sub-Condenser for Solenoid valve EA491LA-16A

Sub-Condenser for Solenoid valve EA491LA-16A

【Product Specifications】
・Size-O.D. 42x30(H)mm
・Applicable solenoid valve-Coil voltage: 24VDC, 100VDC, 200VDC Shaft dim.: dia. 18 or smaller
・Anodized aluminum treated and magnetic iron film treated on the exterior surface
・For emergency measures at failure of the magnet valve and confirmation of operation at maintenance and inspection
・It is intended for first-aid or maintenance purpose. Avoid any permanent installation.
・Weight-80g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA491LA-16A

Part Number
EA491LA-16A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA491LA-16A in the Sub-Condenser for Solenoid valve EA491LA-16A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support