Ball Valve(High Flow Type) EA496EH-2

Ball Valve(High Flow Type) EA496EH-2

【Product Specifications】
・Usage Pressure …2.10MPa
・By Additionally Installing The Product Onto A Retrieving Machine, You Will Be Able To Shorten The Retrieving Time.
・The Valve Handle Part Is Also Made Of Metal, Improving The Product's Durability.
・The Product Is Only To Be Used During Repair Work. Please Do Not Install It To The Piping On A Regular Basis.
・Connection Dia. (Flare )…3/8 Male ×3/8 Female (Knurling 、Packing )

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA496EH-2

Part Number
EA496EH-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA496EH-2 in the Ball Valve(High Flow Type) EA496EH-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support