Aluminum Case EA502AD-31

Aluminum Case EA502AD-31

【Product Specifications】
・Dim.-(Inside dim.): 325(W) x 135(D) x 160(H)mm, (Outside dim.): 345(W) x 175(D) x 195(H)mm
・Weight-1.4kg
・Urethane lining
・With key
・Color-Silver

Edit Part Configuration

Part Number

Configure to get your Part Number

EA502AD-31

Part Number
EA502AD-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA502AD-31 in the Aluminum Case EA502AD-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support