Aluminum Case EA502AD-4

Aluminum Case EA502AD-4

【Product Specifications】
・Urethane lining
・With strap and key
・No partition only for -1
・Dim. (W x D x Hmm)…(Inside dim.) 440 x 130 x 310 (Outside dim.) 470 x 150 x 355
・Weight…2.8kg

Edit Part Configuration

Part Number

Configure to get your Part Number

EA502AD-4

Part Number
EA502AD-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA502AD-4 in the Aluminum Case EA502AD-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support