Tool Box with Inner Tray EA505RA-62

Tool Box with Inner Tray EA505RA-62

【Product Specifications】
・Material-Polypropylene
・The parts tray (white) can be removed.
・Only -62 has 2-tier drawers.
・Dim. (mm)…620 x 315 x 320(H)
・Weight…7.1kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA505RA-62

Part Number
EA505RA-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA505RA-62 in the Tool Box with Inner Tray EA505RA-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support