Tool Box (with Magnet) EA505SA-2

Tool Box (with Magnet) EA505SA-2

【Product Specifications】
・Material-Steel, polypropylene, aluminum (handle part)
・With inner tray
・Magnets are provided on top of the lid. It is convenient to keep small items.
・Small items and tools can be stored on the upper lid.
・Stackable
・Dim. (mm)-565 x 260 x270(H)
・Weight-3.7kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA505SA-2

Part Number
EA505SA-2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support