Folding Container EA506A-20

Folding Container EA506A-20

【Product Specifications】
・Material-Polypropylene
・Lid-EA506A-0 (separately sold)
・Dim.-530(W) x 366(D)mm
・Stackable
・Capacity…48L
・Height…320mm
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506A-20

Part Number
EA506A-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506A-20 in the Folding Container EA506A-20 series.

Additional Products in this Category

Tech Support