Folding Container (25L) EA506A-25

Folding Container (25L) EA506A-25

【Product Specifications】
・Material-Polypropylene
・Dim.-437 x 329 x 234(H)mm
・Stackable
・Capacity…25L
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506A-25

Part Number
EA506A-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506A-25 in the Folding Container (25L) EA506A-25 series.

Additional Products in this Category

Tech Support