Folding Container (with Lid) EA506A-48

Folding Container (with Lid) EA506A-48

【Product Specifications】
・Material-Polypropylene
・Dim.-530(W) x 366(D)mm
・Stackable
・Capacity…30L
・Height…206mm
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506A-48

Part Number
EA506A-48
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support