Folding Container (with Lid) EA506AA-1

Folding Container (with Lid) EA506AA-1

【Product Specifications】
・Dim.: -1 to -2A: 530 x 366 x 281(H)mm-3 to -4A: 530 x 366 x 334(H)mm
・Material-Polypropylene
・Stackable
・Capacity…41.6L
・Color…Clear
・Qty. per unit…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-1

Part Number
EA506AA-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-1 in the Folding Container (with Lid) EA506AA-1 series.

Additional Products in this Category

Tech Support