Folding Container EA506AA-13

Folding Container EA506AA-13

【Product Specifications】
・Dim.: -11 to -12A: 530 x 366 x 272(H)mm-13 to -14A: 530 x 366 x 325(H)mm
・Material-Polypropylene
・Stackable
・Lid-EA506AA-52 (separately sold)
・Capacity…51.9L
・Color…Clear
・Qty…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-13

Part Number
EA506AA-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-13 in the Folding Container EA506AA-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support