Folding Container with Lid EA506AA-141

Folding Container with Lid EA506AA-141

【Product Specifications】
・Material-Polypropylene
・Size-530(W)x366(D)mm
・With Lid
・You can see the contents through the side.
・Features lid with simple lock to prevent lid from being opened erroneously
・The upper frame and lid part center of the shorter sides are grained so any seal will be cleanly peeled.
・Can be vertically stacked.
・Volume-50.2L
・Height-334mm
・Color-Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-141

Part Number
EA506AA-141
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support