[OD Green] Folding Container EA506AA-14E

[OD Green] Folding Container EA506AA-14E

【Product Specifications】
・Material-Polypropylene
・Stackable
・Capacity…51.9L
・Dim. (mm)…530 x 366 x 325(H)
・Qty…5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-14E

Part Number
EA506AA-14E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-14E in the [OD Green] Folding Container EA506AA-14E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support