Folding Container (50L)(5 pcs) EA506AA-15A

Folding Container (50L)(5 pcs) EA506AA-15A

【Product Specifications】
・Dim.-530 x 366 x 322(H)mm
・Material-Polypropylene
・The window opens only on one side.
・Stackable
・Capacity…50.4L
・Color…Blue
・Qty…5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-15A

Part Number
EA506AA-15A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support