Folding Type Container (Window Opening) (76L) EA506AA-173A

Folding Type Container (Window Opening) (76L) EA506AA-173A

【Product Specifications】
・Material …Polypropylene
・Size …649×439×327(H)mm
・Can Be Vertically Stacked
・The Longer Side Opens Wide, And Therefore You Can Stack The Product Up To Use Them Like A Shelf.
・Qty. Per Unit …5Piece

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-173A

Part Number
EA506AA-173A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-173A in the Folding Type Container (Window Opening) (76L) EA506AA-173A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support