Folding Container (74L) EA506AA-18

Folding Container (74L) EA506AA-18

【Product Specifications】
・Lid-EA506AA-53 (separately sold)
・Dim.-649 x 439 x 327(H)mm
・Capacity-74L
・Material-Polypropylene
・Stackable
・Color…Blue
・Qty. per unit…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-18

Part Number
EA506AA-18
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support