[OD Green] Folding Container EA506AA-18D

[OD Green] Folding Container EA506AA-18D

【Product Specifications】
・Material-Polypropylene
・Stackable
・Capacity…74.0L
・Dim. (mm)…649 x 439 x 327(H)
・Qty…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-18D

Part Number
EA506AA-18D
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support