[OD Green] Folding Container EA506AA-18E

[OD Green] Folding Container EA506AA-18E

【Product Specifications】
・Material-Polypropylene
・Stackable
・Capacity…74.0L
・Dim. (mm)…649 x 439 x 327(H)
・Qty…5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-18E

Part Number
EA506AA-18E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-18E in the [OD Green] Folding Container EA506AA-18E series.

Additional Products in this Category

Tech Support