Folding Container with Lid(5 pcs) EA506AA-19ES

Folding Container with Lid(5 pcs) EA506AA-19ES

【Product Specifications】
・Material-Polypropylene
・Can be vertically stacked.
・Set of container (EA506AA-19D) and lid.
・Volume-96.0L
・Size(mm)-649x439x406(H)
・Qty. per unit-5 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-19ES

Part Number
EA506AA-19ES
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-19ES in the Folding Container with Lid(5 pcs) EA506AA-19ES series.

Additional Products in this Category

Tech Support