Folding Container (With Lid)(5 Pcs)(20L) EA506AA-30E

Folding Container (With Lid)(5 Pcs)(20L) EA506AA-30E

【Product Specifications】
・Material …Polypropylene
・Can Be Vertically Stacked
・Two Of The Products Can Be Piled Onto A 50 Liter Folding Container 。
・The top Lid Lock Mechanism Addapted
・Volume(L) …20.0
・Size (mm) …364×264×283(H)
・Qty. Per Unit …5Piece

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-30E

Part Number
EA506AA-30E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-30E in the Folding Container (With Lid)(5 Pcs)(20L) EA506AA-30E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support