Folding Container (32L) EA506AA-37

Folding Container (32L) EA506AA-37

【Product Specifications】
・Dim.-530 x 366 x 206(H)mm
・Capacity-31.7L
・Material-Polypropylene
・Stackable
・Lid-EA506AA-51 (separately sold)
・Color…Clear
・Qty. per unit…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA506AA-37

Part Number
EA506AA-37
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA506AA-37 in the Folding Container (32L) EA506AA-37 series.

Additional Products in this Category

Tech Support