Storage Container EA508SG-34

Storage Container EA508SG-34

【Product Specifications】
・Material-Stainless steel
・Capacity(ml)…3,400
・Dim. (mm)…Dia. 158 x 186(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA508SG-34

Part Number
EA508SG-34
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA508SG-34 in the Storage Container EA508SG-34 series.

Additional Products in this Category

Tech Support