Tank (Stainless Steel) EA508SG-42

Tank (Stainless Steel) EA508SG-42

【Product Specifications】
・Material-Stainless steel (18-8)
・Capacity…0.9L
・Dim. (mm)…Dia. 120 x 77(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA508SG-42

Part Number
EA508SG-42
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA508SG-42 in the Tank (Stainless Steel) EA508SG-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support