[Stainless Steel] Lid EA508SH-54F

[Stainless Steel] Lid EA508SH-54F

【Product Specifications】
・Material …Stainless (18-8)
・Applicable Tray Code …EA508SH-54
・Od. Size …255×208×17(H)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA508SH-54F

Part Number
EA508SH-54F
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA508SH-54F in the [Stainless Steel] Lid EA508SH-54F series.

Additional Products in this Category

Tech Support